Runs Untethered
Minimal Impact to Program Memory and Execution Speed
Fully Integrated into MPLAB X IDE
Configurable Summary View
Custom Reports
MPLAB XC Compiler Compatible
Cost Effective
To view an example of the logs created from the example project below, extract the ..zip file, "MPLAB Code Coverage Example Logs" and then click on the file named, "Index."
Effective September 1, 2022, MPLAB Code Coverage license will no longer be available for purchase.
We are now offering code coverage, Motor Industry Software Reliability Association (MISRA®) check, and threadsafety check with the new MPLAB Analysis Tool Suite which is available as both workstation and network server license type.
Measure how well your code is tested using MPLAB Code Coverage. This licensed feature is available in all MPLAB XC Compilers and is fully integrated into MPLAB X IDE to provide analytical and navigational tools, dashboards, summaries and reports. The MPLAB Code Coverage tool quickly displays which lines of code have executed and which ones have not.
Unlike other solutions, it runs untethered and self-contained so no need to add clumsy cabling or fragile wires. With minimal impact to code size (<1%) and execution speed, testing can be completed in a single execution pass, avoiding expensive test hardware with a larger MCU. Powerful, intuitive tools permit quick navigation of coverage results within MPLAB X IDE for smooth transitions between test suite development and analysis. Summary views offer configurable dashboards of critical results. Custom reports can be generated in HTML and CSV formats with selectable content to meet your specific quality certification needs. MPLAB Code Coverage builds confidence in your application testing process without the hassle.
MPLAB Code Coverage requires MPLAB X IDE v5.25 or higher and one of the following MPLAB XC Compiler versions or higher:
When you purchase a Functional Safety compiler license, the TÜV SUD-certified design tool document package now includes MPLAB Code Coverage FuSa documents for the following versions and higher:
Note: Code Coverage is included in the Analysis Tool Suite and requires purchase of a separate license.
Visit Microchip’s Functional Safety Design Center for more information.
For licensing questions, please send your question to sw.licensing@microchip.com.
Microsoft Windows® 7 or later, MacOS® and Linux® operating systems
Node Locked License does not support Virtual Machines.
Only Network Server and Site licenses support virtual machines with a VM-addon license.
|
Title
|
Date
|
Document Category
|
|
|---|---|---|---|
| MPLAB Code Coverage Example Logs | 13 Jan 2021 | Link | Application Notes |
| MPLAB Code Coverage Example Project | 13 Jan 2021 | Link | Application Notes |