Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX274F256 PIM For Bluetooth Audio Development Kit

Part Number: MA320022

Summary:

The PIC32MX254F256 Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX XLP family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note: This

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    PIC32MX274F256 @ 72MHz with 256KB Flash, 64KB RAM and USB Device / Host / OTG

Summary

The PIC32MX254F256 Bluetooth Audio PIM is designed to demonstrate the capabilities of the PIC32MX XLP family of devices using the PIC32 Bluetooth Audio Development Kit. It enables Bluetooth and Digital Audio development with PIC32 Bluetooth Audio Development Kit.


Note: This Plug-in Module is not compatible with the Explorer 16/32 Development Board.

Package Contents

Plug In Module