The EVB-KSZ9897 Evaluation Board supports evaluation of the KSZ9897 7-Port Gigabit Ethernet Switch in un-managed mode. The fully featured board has 5 RJ-45 sockets with the two remaining ports being connected to a KSZ9031 PHY and a LAN7801 USB to Ethernet Bridge. The board has connectivity for the MIIM PHY management bus, and also allows for in-band access to registers via the USB Bridge.
For configuration of the switch, Microchip has created a Linux based GUI interface allowing access and configuration of many of the KSZ9897 switch features. The software and user guide can be found here:
https://github.com/Microchip-Ethernet/EVB-KSZ9897/releases
|
Title
|
|||
|---|---|---|---|
| EVB-KSZ9897 Gigabit Ethernet Switch Evaluation Board User's Guide | Download | ||
| EVB-KSZ9897 Evaluation Board Bill of Materials | Download | ||
| EVB-KSZ9897 Evaluation Board Schematic, PDF | Download | ||
| EVB-KSZ9897 Evaluation Board Gerber Files | Download | ||
| EVB-KSZ9897 Evaluation Board Design Files, Altium | Download |