Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

FreeRTOS Trace for PIC32 (Standard)

Part Number: TSW1009

Status: No Longer Available

Summary:

This product is no longer available for sale.
FreeRTOS+Trace for PIC32 Standard is an MPLAB X Plug-in that provides visualization of the run-time behavior of your FreeRTOS software. Now you can see the “big picture” while debugging, through several high-level, interconnected views that are intuitive to use. The types of views provided in the Standard version

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Interrupt trace
    • Maximum trace length
    • Kernel object events shown in trace (queues, semaphores, …)
    • CPU load graph
    • User events shown in trace
    • Multiple views on common timeline

Summary

This product is no longer available for sale.
FreeRTOS+Trace for PIC32 Standard is an MPLAB X Plug-in that provides visualization of the run-time behavior of your FreeRTOS software. Now you can see the “big picture” while debugging, through several high-level, interconnected views that are intuitive to use. The types of views provided in the Standard version are listed in the feature list below. Note that The Professional version (TSW1010) contains many additional views.

FreeRTOS+Trace for PIC32 consists of three parts, all included in the installation package
-A trace recorder library that integrates with FreeRTOS, provided in C source code
-The Trace Export plugin for MPLAB X IDE, which reads the recorder RAM buffer and outputs a trace file
-The PC application for visualizing the trace files. It runs on Microsoft Windows and Linux

For additional information, visit Percepio's FreeRTOS+Trace for PIC32 page or watch the FreeRTOS+Trace for PIC32 video.