The RN-1723-EK is an 802.11 b/g Wi-Fi evaluation kit for the RN1723 module that can be used to quickly add Wi-Fi connectivity to embedded applications. It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL/UART interface. The board includes 2 convenient push buttons for controlling both SoftAP and WPS (Wi-Fi Protected Setup) mode without software configuration. The status LEDs and jumpers enable rapid prototyping and integration into existing systems.
The RN-1723-EK can be powered by both a USB cable (included in the kit) or batteries. The board contains a battery boost circuit which makes it possible to power the board using two AAA batteries (the input voltage can go down to 2.0 V DC when using the battery boost circuit). The battery boost circuit makes the RN-1723-EK perfect for battery powered applications such as sensors, data acquisition systems, controllers, etc.
Ultra-low power: 4 µA sleep, 40 mA Rx, 180 mA Tx at +10 dBm
Complete on-board TCP/IP networking stack
Configurable transmit power: 0 to +12 dBm
UART hardware interface
Up to 1 Mbps data rate over UART
Powered by battery pack (2 AAA batteries) or via USB cable
Push buttons for AP/WPS mode and reset signals
Supports both Adhoc and SoftAP mode (including SoftAP for Android)
10 general-purpose digital I/O pins
8 analog sensor interfaces; configurable sensor power outputs 0 to 3.3V DC
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}