Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC5019YFT Evaluation Board

Part Number: MIC5019YFT-EV

Summary:

The MIC5019 is a high-side MOSFET driver with integrated charge pump designed to switch an Nchannel enhancement type MOSFET in high-side or low–side applications. The MIC5019 operates from a 2.7V to 9V supply. It generates gate voltages of 9.2V from a 3V supply and 16V from a 9V supply. The device consumes a low 77μA of supply current and less than 1μA of supply current in shutdown mode.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC5019 is a high-side MOSFET driver with integrated charge pump designed to switch an Nchannel enhancement type MOSFET in high-side or low–side applications. The MIC5019 operates from a 2.7V to 9V supply. It generates gate voltages of 9.2V from a 3V supply and 16V from a 9V supply. The device consumes a low 77μA of supply current and less than 1μA of supply current in shutdown mode.