We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP73871DM-VPCC

MCP73871 DEMO BOARD WITH VOLTAGE PROPORTIONAL CURRENT CONTROL

Overview

The MCP73871 Demo Board with Voltage Proportional Current Control is designed to demonstrate Microchip's stand-alone linear Li-Ion battery charger with system power path and load sharing management control solution. The MCP73871 integrates the required elements to meet design challenges when developing new Li-Ion / Li-Polymer batteries powered products.

The MCP73871 Demo Board with Voltage Proportional Current Control is designed to deliver minimum 1.5A total current to system load and to a single cell Li-Ion battery at 4.2V preset voltage regulation (4.1V, 4.35V and 4.4V options are also available for MCP73871). The board has a dip switch helping to decides the input power source between AC-DC wall adapter and USB port (AC/USB) and control input current limits, enable charge timer and enable charging.

The MCP73871 Demo Board with Voltage Proportional Current Control comes with a factory preset low-battery indicator (LBO) when input is absent. The preset value is 3.2V and STAT1 LED (green) with turn ON if the battery voltage is below the threshold voltage.

  • Integrated System Load Sharing
  • Input Current Limit Control hardware selected (typical 1650 mA, USB-High
  • Three LEDs to indicate charge status, low battery and power good signal
  • Preset Li-Ion battery charge voltage: 4.2V ± 0.5%
  • Temperature monitoring (is disabled by default)
  • Factory preset 0.1C preconditioning current of deeply depleted cells
  • Factory preset Safety Timer with Timer Enable feature
  • Constant Current/Constant Voltage (CC/CV) charge algorithm
  • Resistor programmed maximum charge current: 1A
  • Resistor programmed termination set point: 100 mA
  • Automatic Charge Termination
  • Automatic Recharge
  • Internal Thermal Regulation
The MCP73871 Demo Board with Voltage Proportional Current Control is designed to demonstrate Microchip's stand-alone linear Li-Ion battery charger with system power path and load sharing management control solution. The MCP73871 integrates the required elements to meet design challenges when developing new Li-Ion / Li-Polymer batteries powered products.

The MCP73871 Demo Board with Voltage Proportional Current Control is designed to deliver minimum 1.5A total current to system load and to a single cell Li-Ion battery at 4.2V preset voltage regulation (4.1V, 4.35V and 4.4V options are also available for MCP73871). The board has a dip switch helping to decides the input power source between AC-DC wall adapter and USB port (AC/USB) and control input current limits, enable charge timer and enable charging.

The MCP73871 Demo Board with Voltage Proportional Current Control comes with a factory preset low-battery indicator (LBO) when input is absent. The preset value is 3.2V and STAT1 LED (green) with turn ON if the battery voltage is below the threshold voltage.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP73871DM-VPCC BOM Board Design Files Download
MCP73871DM-VPCC Gerbers V2 Board Design Files Download
MCP73871 Data Sheet (English) Data Sheets Download
Li-Ion/Li-Poly Battery Charge and System Load Sharing Management Design Guide With MCP73871 Application Notes Link Download
MCP73871 Demo Board with VPCC User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy