Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1650 Multiple White LED Demo Board

Part Number: MCP1650DM-LED2

Status: No Longer Available

Summary:

***This product is now obsolete***
The recommended alternate board is the ADM00530.



The MCP1650 Multiple White LED Demo Board uses the MCP1650 IC to power the nine white LEDs which are connected in series. A PIC10F202 microcontroller in a SOT-23 6 pin package
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Programmed MCP1650 White LED intensity control via the PIC10F202
    • Nine white LEDs connected in series
    • PIC10F202 is used to generate the PWM signal which controls the intensity of the LEDs
    • Push button selection for three levels of intensity control
    • Includes three AA battery holder (batteries not included)

Summary

***This product is now obsolete***
The recommended alternate board is the ADM00530.



The MCP1650 Multiple White LED Demo Board uses the MCP1650 IC to power the nine white LEDs which are connected in series. A PIC10F202 microcontroller in a SOT-23 6 pin package is used to provide the PWM signal to the MCP1650. It also accepts a push button input that allows the user to adjust the white LEDs to three different intensities of 100%, 50% and 25%.

The PIC10F202 microcontroller is programmable, allowing the user to modify or develop their own firmware routines to further evaluate the MCP1650 in this application.