Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This Plug-in Module (PIM) features a 48-pin dsPIC33CK64MC105 Digital Signal Controller (DSC) and can be used for evaluation of the dsPIC33CK64MC10x and dsPIC33CK32MC10x devices. It is designed to use the external op amps located on the MCLV-2 [DM330021-2] , MCHV-2 [DM330023-2] and MCHV-3 [DM330023-3] development boards. This PIM can also be used with the MCSM Development Board [DM330022-1].
dsPIC33CK64MC105 External OpAmp Motor Control PIM