Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC24FJ128GL306 General Purpose Plug-In-Module

Part Number: MA240040

Summary:

The PIC24FJ128GL306 General Purpose Plug-in Module (PIM) is designed to demonstrate the capabilities of the PIC24FJ128GL306 family using the Explorer 16/32 Development Board (DM240001-2). All the pins from the device are mapped directly to the PIM connector (100-Pin ICE). View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Due to the flexibility allowed by the PPS feature, the 64-pin PIC24FJ128GL306 device can perform all the base functions on the Explorer 16/32 development board. In addition, the PIM is compatible with most of the PICtail™ Plus daughter boards supported on the Explorer 16/32 development board. You can expand the hardware capability with the help of PICtail™ Plus daughter cards and mikroBUS™ accessory boards.

    Getting Started
    • Read the Explorer 16/32 User's Manual (available at Documentation and Software section of this page)
    • Plug in the PIC24FJ128GL306 general purpose PIM into the Explorer 16/32 development board
    • Download the free MPLAB X IDE
    • Download the suitable MPLAB XC Compiler
    • Download the appropriate firmware demo code (available at Documentation & Software section of Explorer 16/32 Development Board page) and program the device on the PIM

    For demo code using the Explorer 16/32 development board and PIC24FJ128GL306 PIM, please click HERE

Summary

The PIC24FJ128GL306 General Purpose Plug-in Module (PIM) is designed to demonstrate the capabilities of the PIC24FJ128GL306 family using the Explorer 16/32 Development Board (DM240001-2). All the pins from the device are mapped directly to the PIM connector (100-Pin ICE).