Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC24FJ256GB110 Plug-In-Module

Part Number: MA240014

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 100-pin PIC24FJ256GB110 MCU
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    .

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 100-pin PIC24FJ256GB110 MCU sample. The PIM plugs into the Explorer 16 Development Board.

This PIM can be used to evaluate the following MCUs:
PIC24FJ64GB106
PIC24FJ64GB108
PIC24FJ64GB110
PIC24FJ128GB106
PIC24FJ128GB108
PIC24FJ128GB110
PIC24FJ192GB106
PIC24FJ192GB108
PIC24FJ192GB110
PIC24FJ256GB106
PIC24FJ256GB108
PIC24FJ256GB110

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 100-pin PIC24FJ256GB110 MCU sample. The PIM plugs into the Explorer 16 Development Board.

This PIM can be used to evaluate the following MCUs:
PIC24FJ64GB106
PIC24FJ64GB108
PIC24FJ64GB110
PIC24FJ128GB106
PIC24FJ128GB108
PIC24FJ128GB110
PIC24FJ192GB106
PIC24FJ192GB108
PIC24FJ192GB110
PIC24FJ256GB106
PIC24FJ256GB108
PIC24FJ256GB110