The dsPIC33EDV64MC205 Motor Control Development Board is designed to demonstrate the features of the dsPIC33EDV64MC205 System in Package (SiP). This dsPIC® DSC is a 16-bit Digital Signal Controller featuring high-speed PWM, op amps, advanced analog integrated with a 3-phase MOSFET gate driver. This board is targeted to drive a low-voltage three-phase Permanent Magnet Synchronous Motor or Brushless DC motor (PMSM/BLDC motor). The board comes programmed to run dual-shunt FOC with PLL estimator using the Hurst BLDC motor as the out of the box demo. This board includes MIKROE's mikroBUS™ socket, enabling the use of over 1700 application-specific Click boards™.
• Three-Phase Motor Control Power Stage with the Following Electrical Specifications:
- Input DC voltage: 10V to 24 VDC
- Nominal phase RMS current: 10A at +25°C
• Motor Phase Current Sensing to Implement Field-Oriented Control of a PMSM/BLDC Motor (single/dual/three-phase)
• DC Bus Current Sensing for Over-current Protection using an on-chip op-amp and comparator
• DC Bus Voltage Sensing
• Hall Sensors/Quadrature Encoder Interface to support Sensor-Based Motor Control Algorithms
• Debug Serial Interface (USB to UART) Based on Microchip's MCP2200
• User Interface consisting of LEDs, Potentiometer and Push Buttons
• Optional LIN Interface via a MCP2003B MIKROE Board
• On-Board Crypto Authentication IC ATECC508A for an IoT-Based Motor Control Applications
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| dsPIC33EDV64MC205 Motor Control Development Board User's Guide | User Guide | Download | ||
| AN1292 – FOC with PLL and Dual-Shunt for the dsPIC33EDV64MC205 Motor Control Development Board | Appnote Source Code | Link | ||
| AN1299 – FOC with PLL and Single-Shunt for the dsPIC33EDV64M205 Motor Control Development Board | Software | Link |
Live Chat