Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

CryptoAutomotive™ IVN TA/BSD Development Platform.

Part Number: DM320112

Summary:

The CryptoAutomotive™ In-vehicle Network (IVN) Trust Anchor/Border Security Device (TA/BSD) development kit enables Original Equipment Manufacturers (OEMs) and Tier 1 customers to add comprehensive security to networked vehicle systems with minimal impact on current designs while providing the highest level of protection against threats. The only security-specific automotive tool in the

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The development board includes on-board programming capability to allow for secure upgrade to future firmware releases which will add support for use cases such as key agreement, x.509 certificates, TLS, content protection schemes, etc.

    The TA/BSD Development Board has the following features:

    • Microchip ATSAMC21N18A microcontroller for emulating the BSD200
    • Microchip ATSAMV71Q21 microcontroller for emulating the TA100
    • External 12-volt power input. (Adapter needs to be ordered separately)
    • Two Microchip ATA6561 CAN Transceivers
      • One Host CAN Interface and another Vehicle CAN Interface.
    • One 20-pin Host header.
      • Host-BSD communication via CAN, SPI, I2C.
      • Interrupt interface.
    • One 20-pin Debug header.
      • Monitor Communication interface between Host & BSD.
    • Two USB interfaces with EDBG Programmers
      • One EDBG for each C21 & SAM V71 microcontrollers for programming via Atmel Studio
      • One Yellow status LED for each EDBG to indicate when programming occurs.
      • One green board power LED each
      • Programming of on board SAM C21 through Serial Wire Debug (SWD)
      • Programming of on board SAM V21 through Serial Wire Debug (SWD)
      • Virtual COM port (CDC)
    • Digital I/O for emulating application features.
      • Mechanical buttons
        • C21 User Controlled Switches – SW1, SW2
        • SAM V71 User Controlled – SW3, SW4
        • Reset button
      • LED's
        • C21 controlled – LED1, LED2
        • SAM V71 controlled – LED3, LED4

     

     

Summary

The CryptoAutomotive™ In-vehicle Network (IVN) Trust Anchor/Border Security Device (TA/BSD) development kit enables Original Equipment Manufacturers (OEMs) and Tier 1 customers to add comprehensive security to networked vehicle systems with minimal impact on current designs while providing the highest level of protection against threats. The only security-specific automotive tool in the industry, the CryptoAutomotive TA/BSD development kit together with a host MCU emulates a node in an automotive network and provides system designers with an intuitive starting point for implementing security. Designed to be flexible, the tool can support the nuances between each OEM’s implementation, allowing manufacturers to configure the node to conform to various specifications as well as industry standards. The tool emulates TA/BSD security companion devices and demonstrates secure key generation, secure boot, Electronic Control Unit (ECU) authentication , hardware-based crypto accelerators and more. Designers can also implement Controller Area Network Flexible Data rate (CAN-FD) message authentication with configurable MAC type and size along with freshness counter to prevent replay attacks as well as conversion of CAN 2.0 messages to CAN-FD with appended Message Authentication Codes (MAC) and subsequent MAC verification. Connecting multiple development kits together or connecting a development kit to a security capable tool, creates a network to verify groups of messages and associated CAN MACs across multiple nodes.

The kit is only released under NDA. (Please contact sales to complete an NDA)


Kit and accessory Information:

  • One CryptoAutomotive™ TA/BSD Development board preloaded with firmware and jumper settings.
  • Connector pack for connecting with ATSAMV71-XULT
  • Micro USB Cable.
  • QuickStart Information Card.

Recommended Accessories (Not part of Kit)

  • 12V 1.25A Power Supply with 2.1mm Center pin Jack. (Needs to be ordered seperately).- USA Power Supply - Power Adapter Plug Set
  • ATSAMV71-XULT Development board to act as a host system.
  • CAN analyzer Hardware and Software tools- K2L MOCCA-FD and K2L Optolyzer (Optional)- Optolyzer Studio Professional
  • A second DM320112 CrytpoAutomotive™ development kit to support multiple node CAN-MAC if you do not have a security capable CAN tool

Software and Firmware Updates

All software and firmware is distributed only under NDA. To obtain the associated software and firmware contact cryptoautomotive@microchip.com.

 

Package Contents

  • 1 - CryptoAutomotive TA/BSD Development Board
  • 1 - USB Cable
  • 1 - Information Card
  • 1 - Connector Board for use with ATSAMV71-XULT
  • 1 - Connector Pack for connecting TA/BSD development Board to ATSAMV71-XULT