Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPICDEM 80-pin Starter Development Board

Part Number: DM300019

Summary:

This development board offers a very economical way to evaluate both the dsPIC30F and dsPIC33F General Purpose and Motor Control Family devices. This board is an ideal prototyping tool to help you quickly develop and validate key design requirements.
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Includes an 80-pin dsPIC30F6014A plug-in module (MA300014) and an 80-pin dsPIC33FJ256GP710 (MA330012)
    • Power input from 9V supply
    • Selectable voltage regulator outputs of 5V and 3.3V
    • LEDs, switches, potentiometer, UART interface
    • A/D input filter circuit for speech band signal input
    • On-board DAC and filter for speech band signal output
    • Circuit prototyping area
    • Assembly language demonstration program and tutorial
    • Can accommodate 80-pin dsPIC30F6010 plug-in module (MA300013) —sold separately

Summary

This development board offers a very economical way to evaluate both the dsPIC30F and dsPIC33F General Purpose and Motor Control Family devices. This board is an ideal prototyping tool to help you quickly develop and validate key design requirements.

Package Contents

This development board offers a very economical way to evaluate both the dsPIC30F and dsPIC33F General Purpose and Motor Control Family devices. This board is an ideal prototyping tool to help you quickly develop and validate key design requirements.