Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MiWi Protocol to Wi-Fi Wireless Demo Kit

Part Number: DM182018

Summary:

The MiWi™ Protocol to Wi-Fi® Wireless Demo kit allows developers to evaluate and experiment with MiWi protocol to Wi-Fi gateway solutions.  The kit includes a Wireless Evaluation Board with both the MiWi protocol and Wi-Fi transceivers.  The kit also includes two MiWi Demo Boards to create a three node MiWi protocol network.

The Wireless Evaluation Board can be
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • MiWi stack support – MiWi, MiWi P2P and MiWI Pro
    • Wi-Fi stack support on Wireless Evaluation Board
    • Feature packed PIC32 MCU on Wireless Evaluation Boards to run MiWi and Wi-Fi protocol stacks
    • PIC18F46J50 MCU featuring nanoWatt XLP Technology for MiWi Nodes
    • MRF24J40MA FCC/IC/ETSI certified module
    • MRF24WG0MA FCC/IC/ETSI certified module for IEEE 802.11 b/g
    • MCP9700A Temperature sensor
    • LCD display to develop interactive wireless demos (Removable for lower power)
    • Board can be powered by either AA batteries or 9V power supply or External Power supply or USB

Summary

The MiWi™ Protocol to Wi-Fi® Wireless Demo kit allows developers to evaluate and experiment with MiWi protocol to Wi-Fi gateway solutions.  The kit includes a Wireless Evaluation Board with both the MiWi protocol and Wi-Fi transceivers.  The kit also includes two MiWi Demo Boards to create a three node MiWi protocol network.

The Wireless Evaluation Board can be connected to a client device, such as a laptop or a mobile phone, using the Wi-Fi network.  Based on the application running on the MiWi protocol nodes, the information exchanged can be displayed on the client device.  To learn more about MiWi wireless protocol, please visit www.microchip.com/MiWi.  To learn more about Wi-Fi solutions, please visit www.microchip.com/WiFi.

Package Contents

  • One Wireless Evaluation Board with a 2.4 GHz MRF24J40MA and a 2.4 GHz MRF24WG0MA Transceiver
  • Two MiWi Demo Boards with a 2.4 GHz MRF24J40MA Transceiver
  • 6-pin ICSP™ header
  • USB mini-B cable for power supply
  • Four AAA batteries