Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATZB SAM R21 Xplained Pro Extension Kit

Part Number: ATZB-SAMR21-XPRO

Summary:

The ZB SAM R21 Xplained Pro evaluation kit is an extension board to evaluate and develop using the ATSAMR21G18-MR210UA ZigBee module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • ATSAMR21G18-MR210UA ARM® Cortex® M0+ system in package
    • AT45DB041E 4-Mbit DataFlash
    • ATECC508A CryptoAuthentication Device
    • 2450BM15A0015E Balun-Filter
    • An RF switch and two U.Fl connectors for external antennae or RF Front end connections
    • Radio module with a link budget of 103dB
    • 32.768KHz crystal oscillator
    • High precision 16MHz crystal oscillator
    • Single 1.8V - 3.6V supply
    • Supports switching antenna diversity
    • Current measurement header
    • Debug SWD header
    • Digital I/O - Xplained Pro extension header comprising SPI, I2C and UART interfaces of ATSAMR21G18-MR210UA module, One Reset button, One user button, Three user LEDs.
    • Supported by Performance analyzer in Atmel Studio
    • Xplained Pro hardware identification system

Summary

The ZB SAM R21 Xplained Pro evaluation kit is an extension board to evaluate and develop using the ATSAMR21G18-MR210UA ZigBee module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATSAMR21G18-MR210UA module. The Xplained Pro extension kits offers additional peripherals to extend the features of the board and ease the development of custom designs.