The ATSAM4CMP32-DB demonstration board uses ATSAM4CMP32C to demonstrate the high accuracy poly-phase energy metering functions. The ATSAM4CMP32C is an integrated poly-phase Energy Metering SoC with 120MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee and
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
For more information about this board, please email: SmartMeterSupport@microchip.com
The ATSAM4CMP32-DB demonstration board uses ATSAM4CMP32C to demonstrate the high accuracy poly-phase energy metering functions. The ATSAM4CMP32C is an integrated poly-phase Energy Metering SoC with 120MHz, dual-core Cortex-M4 ARM processor cores. The board is ETSI format compliant and is designed to interface with CT, Rogowski and Shunt current sensors. The board can interface with ZigBee and PLC communication modules from .
The demonstration kit includes a metering demo application and Metrology library for quick out of box evaluation. The users are required to connect their own current sensors to complete the metering demo setup.