We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATSAM4C32-EK

ATSAM4C32 EVALUATION KIT

Overview

This product is not recommended for new designs. Please refer to PIC32CXMTC/MTG as an alternative device, and PIC32CXMTC-DB or PIC32CXMTG-EK as an alternative evaluation kit. 

The ATSAM4C32-EK lets designers quickly evaluate and develop code for smart energy applications built around two high performance 32-bit ARM® Cortex® -M4 RISC processors. The SAM4C32 Evaluation Kit is ideal for fast getting started using the Dual Cortex M4 architecture. It allows evaluating the performances and low-power mode, anti-tampering and Cryptographic functions. The board is equipped with extension connectors such as RF Transceivers.

  • SAM4C32C chip LQFP100 package
  • 8 MHz Crystal
  • 32.768 kHz Crystal
  • Coin-cell Backup Battery
  • Segment LCD (6 x 50)
  • Mechanical Push Button for Anti-Tampering Emulation
  • Debugger - Programming and debugging (target) through the JTAG/SWD port
  • Communication Interface - RS-232, RS-485, Serial Peripheral Interface (SPI) Extension Connector, RF/Zigbee(RZ600 & Xplain PRO REB233-XPRO Connector)
  • Serial Memories - Atmel ATSHA204 Crypto Memory, Adesto AT25DF321A or AT45DB321
  • Atmel AT30TS75 Temperature Sensor
  • Power supply for demo board - DC 5V power input, USB, Powered inputPower Consumption Test Points

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATSAM4C32-EK User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy