Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATM90E26 Demo Board

Part Number: ATM90E2X-DB

Summary:

ATM90E26 Single-Phase Energy Metering Demo Board is used for the demo and testing of ATM90E26 (single-phase energy metering AFE chip), which can sample single-phase voltage and current, meter active/reactive energy and output active/reactive energy pulses accordingly, as well as measure parameters such as voltage, current and power.

The AFE Control Board - SAM4C communicates with and

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    AFE Board

    • ATM90E26: single-phase energy metering AFE chip
    • Voltage sampling: resistor divider network
    • Current sampling
      • Shunt resistor or Current Transformer (CT) for L line current
      • Current Transformer (CT) for N line current
    • Energy pulses
      • Active energy pulse indicator and isolated output
      • Reactive energy pulse indicator and isolated output
    • One communication connector
    • Crystal: 8.192MHz
    • Power supply for demo board
      • AC 100V-240V line voltage input
      • DC 9V power input
      • External 3.3V input
    Control Board
    • SAM4C microcontroller
    • Two possible power sources
      • External DC9V
      • External 3.3V from the daughter board
    • Digital I/O
      • Five mechanical buttons
        • One reset button
        • Two switch buttons for display (including forward and backward button)
        • Two wake up buttons (one is FWUP, the other is TMP0)
      • One extension header
      • One communication connector
    • Segment LCD display
    • Five types of communication interfaces
      • One USB
      • One RS485
      • One RS232
      • One Infrared Radiation (IR)
      • One Optical Infrared Radiation (OIR)
    • One EEPROM


    For more information about this board, please email: SmartMeterSupport@microchip.com

Summary

ATM90E26 Single-Phase Energy Metering Demo Board is used for the demo and testing of ATM90E26 (single-phase energy metering AFE chip), which can sample single-phase voltage and current, meter active/reactive energy and output active/reactive energy pulses accordingly, as well as measure parameters such as voltage, current and power.

The AFE Control Board - SAM4C communicates with and controls the AFE board, providing easy access to evaluate the energy metering chips.