Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATEVK-MXT1066T2-A

Part Number: ATEVK-MXT1066T2-A

Summary:

This kit (ATEVK-MXT1066T2-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT1066T2 Touchscreen Sensor IC. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (75039). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Summary

This kit (ATEVK-MXT1066T2-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT1066T2 Touchscreen Sensor IC.

Package Contents

1x 8.3” Touchscreen Assembly (75039)
1x ATMXT1066T2 PCB (80640)
1x Passive Stylus
6x Self Adhesive Feet
1x USB Cable
1x Copper Flex Panel (80664)
1x Ground Connection Wire

System Requirements
    All supported Windows versions.