We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATDH1150USB

ATDH1150USB

User Guide: Download User Guides

Overview

The ATF15xx CPLD USB-based JTAG ISP Download Cable connects to a standard USB 2.0 port on a PCand to a 10-pin or 14-pin JTAG header on the programming circuit board. It transfers the JTAG instructions and data generated by the ATMISP software running on a PC to the ATF15xx series CPLDs on the target circuit board. With this In-System Programming (ISP) download cable, design changes can easily be downloaded directly to the ATF15xx JTAG devices, resulting in easy prototyping of designs.
  • Supports Industry Standard IEEE 1149.1 (JTAG) Compliant Devices
  • Allows Users to Perform JTAG ISP of Atmel ATF15xx CPLDs
  • Supports Target Systems Using 5.0V, 3.3V, 2.5V, or 1.8V Vcc and I/O Standards
  • Supported by the ATMISP Software (Version 6.6, 6.6, and 7.x)
  • Interfaces with a Standard USB 2.0 Port on a PC
  • Supports 10-pin and 14-pin JTAG Interface Headers (JTAG-A and JTAG-X)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Creating JAM/JBC File(s) for the ATF1500AS Device Family Application Notes Link Download
In-System Programming of ATF1500AS Devices on the HP3070 Application Notes Link Download
ATF15xx-DK3-U Development Kit - This document describes in detail the ATF15xx-DK3-U CPLD Development/Programmer Board, Adapter Boards and JTAG ISP download cable. User Guide Download
ATDH1150USB - ATF15xx CPLD JTAG ISP Download Cable - This user guide provides details of the Atmel ATF15xx CPLD USB-based JTAG ISP Download Cable [ATDH1150USB], which is used in conjunction with the ATMISP v6.x software to program the ATF15xx CPLDs. User Guide Download
PLD Design Software Overview - An overview of the design software tools for Atmel SPLDs and CPLDs. Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy