We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ProChip Designer

ProChip Designer

Overview

Efficiently engineer complex and high-performance logic designs with ProChip Designer, the all-in-one Windows based software suite built to unleash the full potential of Microchip ATF15xx family of complex programmable logic devices. ProChip Designer provides a complete workflow that takes you from initial concept to a fully optimized and programmed device. Move beyond simple equations and build sophisticated, high-speed digital systems with confidence.

A license is required for use. Visit https://www.microchip.com/prochiplicensing/#/ to request a license.

The license request review and approval process will take a few business days. If approved, a license file (license.dat) will be provided to you from the Microchip PLD Applications team via email.

  • High Level Design Entry: Design your way! Utilize industry-standard VHDL or Verilog for powerful behavioral descriptions that allow you to complete your design quickly.
  • Advanced Logic Synthesis: Automatically transforms your high-level design into an optimized gate-level netlist using the state-of-the-art Precision Synthesis software from Siemens.
  • Powerful Fitter: Fit designs that won’t fit into other vendors’ CPLDs into the ATF15xx CPLDs. The intelligent place-and-route engine allows you to fully utilize the logic resources and take full advantage of the flexible Logic Doubling architecture and features available in the ATF15xx CPLDs.
  • Complete Design Flow: Manage your entire project—from source code and synthesis to fitting and device programming—within a single, powerful and cohesive environment.
  • x86 CPU
  • Microsoft Windows XP/7/8/10/11
  • 512 MB system memory (RAM)
  • 250 MB hard disk space
  • VGA monitor (800 x 600)
  • PS2 Mouse or compatible pointing device
  • Acrobat Reader
  • Network Interface Card for FlexLM license  

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ProChip_v5_0_2.zip Software Tools Download
PLD Design Software Overview - An overview of the design software tools for Atmel SPLDs and CPLDs. Supporting Collateral Download
ProChip Designer Software Suite Overview Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy