Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Application to request a license for Prochip Designer 5.0.1

This is a request for a timed license of an OEM version of Mentor Graphics Precision Synthesis RTL tool which is included within Prochip Designer 5.0.1 and is only applicable to Microchip’s ATF15xx family of CPLDs.





To obtain the HostID, type "ipconfig /all" at the DOS command prompt. The HostID is the 12-digit hexadecimal number (e.g. 00-00-1A-4E-F8-0A) shown as the Physical Address of the Ethernet or wireless LAN adapter. The FlexID is on the label of the security key.





To prevent automated registrations, enter the characters shown in the red grid below into the empty text box below. Do not enter any spaces between the characters.
Captcha