We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATAB663454A-V1.2

ATAB663454A-V1.2

Overview

ATA663454A-V1.2 is an evaluation tool for a quick start with s 4th generation LIN SBC including LIN transceiver + low drop 5V/85mA voltage regulator + window watchdog + high-side switch enabling easy prototyping and testing.

The development board supports the following features:

  • All components necessary to support the ATA663201/03, the ATA663231/54, the ATA663232/55, the ATA663331/54 and the ATA663431/54
  • Choice of master or slave operation (D2 and R2 mounted per default for master operation) 
  • Switching into normal, silent or sleep mode via two jumpers 
  • LEDs for operation indication 
  • Ground coulter clip for easy probe connection while measuring with oscilloscope 
  • Easily adaptable watchdog times by replacing a single resistor 
  • Push buttons included for creating a local wake-up from sleep or silent mode 
  • Relays for application specific tests of the ATA663331/54

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATAN0087: Development Board for the ATA663203/31/54 and the ATA663431/54 Application Notes Link Download
ATAN0091: The Low Drop Voltage Regulators ATA6632xx Application Notes Link Download

Live Chat

Need Help?

Privacy Policy