| Title |
Title
ATAN0087: Development Board for the ATA663203/31/54 and the ATA663431/54
|
|---|---|
| Name |
Name
AN9330
|
| Date |
Date
12/11/2016
|
| Description | Product |
Description |
|---|---|---|
|
ATA663203
5V Automotive LDO pin- compatible to the ATA663254 LIN- SBC
|
ATA663203 | 5V Automotive LDO pin- compatible to the ATA663254 LIN- SBC |
|
ATA663231
LIN System Basis Chip Including 3.3V Voltage Regulator and NRES-Output
|
ATA663231 | LIN System Basis Chip Including 3.3V Voltage Regulator and NRES-Output |
|
ATA663232
LIN System Basis Chip Including 3.3V Voltage Regulator and Wake-Input
|
ATA663232 | LIN System Basis Chip Including 3.3V Voltage Regulator and Wake-Input |
|
ATA663254
LIN System Basis Chip Including 5.0V Voltage Regulator and NRES-Output
|
ATA663254 | LIN System Basis Chip Including 5.0V Voltage Regulator and NRES-Output |
|
ATA663255
LIN System Basis Chip Including 5.0V Voltage Regulator and Wake-Input
|
ATA663255 | LIN System Basis Chip Including 5.0V Voltage Regulator and Wake-Input |
|
ATA663331
LIN System Basis Chip including 3.3V Voltage Regulator, 2 Relay Driver and High Side Switch
|
ATA663331 | LIN System Basis Chip including 3.3V Voltage Regulator, 2 Relay Driver and High Side Switch |
|
ATA663354
LIN System Basis Chip Including 5V Voltage Regulator and 2x Relay Driver and High Side Switch
|
ATA663354 | LIN System Basis Chip Including 5V Voltage Regulator and 2x Relay Driver and High Side Switch |
|
ATA663431
LIN System Basis Cip Including 3.3V Voltage Regulator, Watchdog and High Side Switch
|
ATA663431 | LIN System Basis Cip Including 3.3V Voltage Regulator, Watchdog and High Side Switch |
|
ATA663454
LIN System Basis Chip Including 5V Voltage Regulator, Watchdog and High Side Switch
|
ATA663454 | LIN System Basis Chip Including 5V Voltage Regulator, Watchdog and High Side Switch |
Live Chat