Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATA8520-EK1-F

Part Number: ATA8520-EK1-F

Summary:

The ATA8520-EK1-F stand-alone kit is ideal for evaluation of the ATA8520E SIGFOX compliant transceiver and operates in the US 902MHz ISM band (FCC). The kit is SIGFOX Ready, FCC certified and supports class 0 output power. The evaluation kit comes with a fully pre-programmed ATA8520E device including SIGFOX ID & PAC code for registration in the SIGFOX backend and an antenna to be connected to View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • This kit demonstrates a Flash application with the
      • ATA8520-EK1-F evaluation kit:
        • with the Atmel® SIGFOX™ ATA8520E V2.3 transceiver device and an Atmel ATmega328P AVR® microcontroller with AT30TS75A temperature sensor as a battery-powered kit for standalone operation
      • ATA8520-EK3-F extension board:
        • Includes Atmel SIGFOX ATA8520E V2.3 transceiver device with an AT30TS75A temperature monitoring device. An additional MCU application development kit, i.e., XplainedPro SAMD20 or SAMD21 and 3V power-supply is required.

Summary

The ATA8520-EK1-F stand-alone kit is ideal for evaluation of the ATA8520E SIGFOX compliant transceiver and operates in the US 902MHz ISM band (FCC). The kit is SIGFOX Ready, FCC certified and supports class 0 output power. The evaluation kit comes with a fully pre-programmed ATA8520E device including SIGFOX ID & PAC code for registration in the SIGFOX backend and an antenna to be connected to the SMA connector. The ATA8520-EK1-F kit needs an external power supply or battery.

Package Contents

  • A single PCB ATAB0102A with
    • An Atmel® ATA8520E SIGFOX™ transceiver device
    • An Atmel ATmega328P AVR® microcontroller at 8MHz
    • An AT30TS75A temperature sensor with TWI
  • 902MHz monopole antenna for connection to the RP-SMA connector