Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SQI SuperFlash® Kit 1

Part Number: AC243009

Summary:

The SQI SuperFlash Kit 1 contains three Serial Flash Daughter Boards. The Serial Flash Daughter Board is an evaluation board designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board (DM240001-2). It can also interface with the PICtail™ Plus connector that is located on the Explorer 16 Development Board (DM240001). View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    • 3-pin header provides easy access for the external power supply and power
    measurement capability
    • Plugs into the mikroBUS connector of the Explorer 16/32 Development Board
    • Plugs into the PICtail Plus connector of the Explorer 16 Development Board
    • Follows published recommended usage, including decoupling capacitors

Summary

The SQI SuperFlash Kit 1 contains three Serial Flash Daughter Boards. The Serial Flash Daughter Board is an evaluation board designed to interface with the mikroBUS™ connector on the Explorer 16/32 Development Board (DM240001-2). It can also interface with the PICtail™ Plus connector that is located on the Explorer 16 Development Board (DM240001).

Package Contents

The box contains 3 Serial Flash Daughter Boards. Each board has a SQI Flash device soldered on it.
Serial Flash board number 02-10609-4 has SST26VF064B soldered on it with jumper setting for J3 between Pin 2 and Pin 3.
Serial Flash board number 02-10609-5 has SST26VF032B soldered on it with jumper setting for J3 between Pin 2 and Pin 3
Serial Flash board number 02-10609-6 has SST26WF016B soldered on it with jumper setting for J3 between Pin 1 and Pin 2.

System Requirements

    Explorer 16/32  Development Board DM240001-2
    PIC24FJ128GA010 Processor Installation Module (PIM) MA240011
    MPLAB® X Integrated Development Environment (IDE)
    9V Power Supply AC002014