Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Curiosity Nano Base for Click boards™

Part Number: AC164162

Summary:

The Microchip Curiosity Nano Base for Click boards™ evaluation kit is a hardware extension platform to ease the connection between Curiosity Nano kits and extension boards like the mikroBUS Click modules and Xplained Pro extension boards.
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    Curiosity Nano footprint

    • One power LED
    • Three mikroBUS™ Click sockets
    • One Xplained Pro Extension header
    • Power
      • USB powered from the Curiosity Nano kit
      • Alternative external power input
      • Battery powered and charger
      • Fixed 3.3V PSU for target and Click modules
      • Fixed 5.0V Boost converter for 5V Click modules
      • 900 mA maximum output current (limited by ambient temperature and output voltage)

Summary

The Microchip Curiosity Nano Base for Click boards™ evaluation kit is a hardware extension platform to ease the connection between Curiosity Nano kits and extension boards like the mikroBUS Click modules and Xplained Pro extension boards.

Package Contents

One Curiosity Nano Base for Click boards™ evaluation kit

Two 28-pin female headers

Two 28-pin male headers