The IrDA PICtail™ Plus Daughter Board is designed to operate in conjunction with Microchip’s Explorer 16 or other development boards with a PICtail Plus connector and AN1071 IrDA Standard Stack for Microchip 16-bit and PIC32 devices to create an IrDA-enabled development and evaluation platform. The IrDA Stack is written to operate with the IrDA-enabled UARTs on the 16-bit PIC24 MCUs, PIC32 MCUs and dsPIC33 DSCs.
Signal Interface
| Functions | I/O | Pin | Description |
| RX | I | U1RX/U2RX | UART Receive |
| TX | O | U1TX/U2TX | UART Transmit |
Live Chat