We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The PIC24FJ256GA7 Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE, the board includes an integrated programmer/debugger and requires no additional hardware, making it a perfect starting point to explore the latest low-cost and eXtreme Low Power (XLP) 16-bit PIC24FJ256GA705 family of Microcontrollers.

The PIC24FJ256GA7 Curiosity Board enables easy and faster adoption of low-cost XLP 16-bit PIC24FJ256GA705 family of microcontrollers. PIC24FJ256GA705 microcontroller featuring up to 256KB of ECC flash and 16KB of RAM, is ideally suited for low power general purpose applications. The layout and external connections of PIC24FJ256GA7 Curiosity board offer unparalleled access to the Core Independent Peripherals (CIPs) such as CLC, MCCP and DMA. These CIPs enable the user to integrate various system functions onto a single MCU, simplifying the design and keeping system power consumption and BOM cost low.

Internet of Things (IoT) Ready
Have an IoT design in mind? The PIC24FJ256GA7 Curiosity Board can help turn your IoT design idea into reality. The board can enable applications with low power, low pin count and small footprint requirements as in IoT sensor nodes. Out of the box, the board offers several options for user interface—including switches, RGB LED, User LEDs and analog potentiometer. In addition, wireless connectivity can easily be added using 2 mikroBUS™ interfaces and wireless connectivity Click boards™. A full complement of accessory boards is available via the MIKROE mikroBUS™ interfaces.

Visit our Curiosity Design Center for more information on the Curiosity platform.

Key Features
• Features low cost PIC24FJ256GA705 eXtreme low power (XLP) microcontroller

• eXtreme Low Power with Low Voltage Retention Sleep current down to 190nA @ 25C for longer battery life

• Integrated programmer/debugger with USB interface
• Analog potentiometer, multiple user LEDs, RGB LED and switches
• Full compatibility with MPLAB X IDE, XC16 compiler and MPLAB Code Configurator
• Functionality expansion support with dual mikroBUS™ interfaces for Click boards™
• Female headers to access microcontroller I/O pins
• Small prototyping area for the user to add additional components

PIC24FJ256GA7 Curiosity Development Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC24FJ256GA7 Curiosity Click Board Demos Software Libraries and Firmware Download
PIC24FJ256GA7 Curiosity Development Board Demo code Software Libraries and Firmware Download
PIC24FJ256GA7 Curiosity Development Board Quick Start Guide Supporting Collateral Download
Simplifying 16-bit PIC® Microcontroller Designs Sell Sheet Brochures Download
Curiosity Development Boards Sell Sheet Brochures Download

Live Chat

Need Help?

Privacy Policy