Microchip Technology Inc
product primary image

ZENA Wireless Adapter - 868 MHz MRF89XA

Part Number: AC182015-2

Summary:

The ZENA™ Wireless Adapter is a multifunction Universal Serial Bus (USB) wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.

As a development tool, the ZENA Wireless Adapter can be used as a protocol analyzer or as a diagnostic tool.

The ZENA Wireless Adapter is capable of

View More
Documents and Software
Overview
Features
Additional Resource
Related Tools

Additional resources data currently not available.

Documents and Software

Device Features

    • Multifunction USB wireless adapter that connects USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses
    • Can be used as a protocol analyzer or as a diagnostic tool
    • Firmware applications can be uploaded from the Wireless Development Studio

Summary

The ZENA™ Wireless Adapter is a multifunction Universal Serial Bus (USB) wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.

As a development tool, the ZENA Wireless Adapter can be used as a protocol analyzer or as a diagnostic tool.

The ZENA Wireless Adapter is capable of performing a variety of functions and each function can be programmed into the adapter using the USB boot loader.

The ZENA Wireless Adapter is pre-programmed with a MiWi™ Wireless Protocol Sniffer application. This allows the user to display MiWi Wireless Protocol packets in a graphical format in the Wireless Development Studio.

Package Contents

  • ZENA Wireless Adapter – 868 MHz MRF89XA (AC182015-2)