Microchip Technology Inc

TC53

Not Recommended for new designs

Please consider this device MCP111, MCP112
View Side By Side Comparison

The TC53 is a low power voltage detector. Typical supply current consumption is only 1µA at an input voltage of 2V. The voltage detection threshold setting is factory-programmed and guaranteed to ±2% accuracy. Threshold settings are available over a range of 1.6V to 6.0V. The TC53 has both complementary (CMOS) and open drain (NMOS) output configuration options. TC53 is the ideal voltage detector for precision applications in which small size, low installed cost, high accuracy, and low supply current consumption are critical.

 

    Features

      HighlyAccurate....+/-2%
      Low Power Consumption.............1.0µA, Typ.
      Detect Voltage Range................1.6V to 6.0V in 0.1V Steps
      Operating Voltage....................1.5V to 10.0V 
      Output Configuration................Open Drain or CMOS 
    Parameter Name
    Value
    Product Type
    Detector
    Operating Temp. Range (°C)
    -40 to 85
    Vcc Range (V)
    1.5 - 10
    Nominal Reset Voltage (V)
    2.84, 2.65, 2.16 (1.6-6V, 7V)
    Reset Type
    Active Low
    Output
    CMOS push-pull or Open drain
    Typical Supply Current (µA)
    2
    Documentation
    Data Sheets
    08/09/2011
    158KB
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    TC53C2202ECTTR
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    TC53N2702ECTTR
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    TC53N2902ECTTR
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.