Microchip Technology Inc

PIC24FJ16GA004

In Production

PIC24 16-bit Microcontroller, 16 KB Flash Memory, 4 KB RAM, and Advanced Peripherals, 44 Pin Package

 

    Features

        CPU

        • Up to 16 MIPS performance
        • 17 x 17 Hardware Multiply, Single Cycle Execution
        • 32-bit x 16-bit Hardware Divider
        • C Compiler Optimized Instruction Set

        System

        • Internal oscillator support - 31 kHz to 8 MHz, up to 32 MHz with 4X PLL
        • On-chip LDO Voltage Regulator
        • JTAG Boundary Scan and Flash Memory Program Support
        • Fail-Safe Clock Monitor – allows safe shutdown if clock fails
        • Watchdog Timer with separate RC oscillator

        nanoWatt Power Managed Modes

        • Run, Idle and Sleep modes
        • Multiple, Switchable Clock Modes for Optimum Performance and Power Management

        Analog Features

        • 10-bit ADC, 10channels, 500k samples per second
        • Two Analog comparators

        Peripherals

        • 2 UART Modules with LIN and IrDA® support, 4 Deep FIFO
        • 2 SPI ™ Modules with 8 Deep FIFO
        • 2 I2C™ Modules with Master and Slave Modes
        • Five 16-bit Timer Modules
        • Up to 5 Input Capture and 5 Output Compare / PWM
        • Hardware RTCC, Real-Time Clock Calendar with Alarms
        • PMP, Parallel Master Port, with 16 Address Lines, and 8/16-bit Data
    Parameter Name
    Value
    Architecture
    16-bit
    CPU Speed (MIPS)
    16
    Memory Type
    Flash
    Program Memory (KB)
    16
    RAM (KB)
    4
    Temperature Range C
    -40 to 125
    Operating Voltage Range (V)
    2 to 3.6
    I/O Pins
    35
    Pin Count
    44
    System Management Features
    BOR, LVD
    POR
    Yes
    WDT
    Yes
    Internal Oscillator
    8 MHz, 31 kHz
    Digital Communication Peripherals
    2-UART
    2-SPI
    2-I2C
    Analog Peripherals
    1-A/D 13x10-bit @ 500(ksps)
    Comparators
    2
    Capture/Compare/PWM Peripherals
    5/5
    PWM Resolution bits
    16
    Timers
    5 x 16-bit 2 x 32-bit
    Parallel Port
    PMP
    Cap Touch Channels
    13
    Supported in MPLAB Code Configurator
    Yes
    Documentation
    Data Sheets
    05/14/2013
    2513KB
      Errata
     
     
     
    Errata
    10/16/2008
    158KB
    Errata
    12/10/2015
    209KB
      Migration Documents
     
     
     
     
    Migration Documents
    03/28/2006
    770KB
      Programming Specifications
     
     
     
    Programming Specification
    02/25/2013
    10777KB
    Programming Specification
    10/10/2008
    628KB
      Application Notes
     
     
     
    AppNote
    03/01/2013
    347KB
    AppNote
    05/02/2014
    350KB
    AppNote
    11/27/2007
    370KB
    AppNote
    12/07/2010
    716KB
    AppNote
    03/16/2007
    515KB
    AppNote
    06/27/2011
    427KB
    AppNote
    11/08/2007
    367KB
    AppNote
    06/28/2007
    416KB
    AppNote
    01/08/2008
    387KB
    AppNote
    08/25/2008
    198KB
    AppNote
    01/24/2008
    498KB
    AppNote
    08/08/2017
    414KB
    AppNote
    07/15/2008
    240KB
    AppNote
    03/28/2010
    150KB
    AppNote
    01/05/2017
    439KB
    AppNote
    10/30/2008
    264KB
    AppNote
    05/11/2011
    168KB
      Brochures
     
     
     
    Brochures
    05/26/2017
    514KB
    Brochures
    05/25/2017
    4130KB
    Brochures
    09/10/2014
    10216KB
      Reference Manual
     
     
     
    Reference Manual
    07/10/2015
    351KB
    Reference Manual
    03/13/2014
    322KB
    Reference Manual
    05/28/2014
    281KB
    Reference Manual
    03/18/2014
    668KB
    Reference Manual
    09/12/2017
    196KB
    Reference Manual
    03/14/2014
    467KB
    Reference Manual
    02/22/2013
    294KB
    Reference Manual
    02/22/2013
    78KB
    Reference Manual
    02/22/2013
    354KB
    Reference Manual
    02/22/2013
    207KB
    Reference Manual
    02/22/2013
    364KB
    Reference Manual
    02/22/2013
    96KB
    Reference Manual
    02/22/2013
    114KB
    Reference Manual
    02/22/2013
    339KB
    Reference Manual
    02/22/2013
    410KB
    Reference Manual
    02/22/2013
    276KB
    Reference Manual
    02/22/2013
    675KB
    Reference Manual
    02/22/2013
    229KB
    Reference Manual
    02/22/2013
    111KB
    Reference Manual
    02/22/2013
    342KB
    Reference Manual
    02/22/2013
    184KB
    Reference Manual
    02/22/2013
    211KB
    Reference Manual
    02/22/2013
    155KB
      Software
     
     
     
     
    Software
    12/08/2014
    3KB
      Software Library
     
     
     
     
    SoftwareLibrary
    06/20/2015
      Software Library
     
     
     
     
      Boundary Scan BSDL
     
     
     
     
    BoundaryScanBSDL
    06/20/2008
    11KB
      Schematics
     
     
     
     
    PCB artwork
    12/21/2016
    33417KB
      Quick Start Guides
     
     
     
     
    Quick Start Guides
    09/19/2005
    110KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC24FJ16GA004-E/ML
    44
    QFN
    -40C to +125C
    TUBE
    2.96
    2.71
    2.45
    2.26
    2.15
     
    PIC24FJ16GA004-E/PT
    44
    TQFP
    -40C to +125C
    TRAY
    2.84
    2.60
    2.36
    2.17
    2.06
     
    PIC24FJ16GA004-I/ML
    44
    QFN
    -40C to +85C
    TUBE
    2.70
    2.47
    2.24
    2.06
    1.96
    PIC24FJ16GA004-I/PT
    44
    TQFP
    -40C to +85C
    TRAY
    2.58
    2.37
    2.14
    1.97
    1.88
    PIC24FJ16GA004T-I/ML
    44
    QFN
    -40C to +85C
    T/R
    2.75
    2.52
    2.28
    2.10
    2.00
     
    PIC24FJ16GA004T-I/PT
    44
    TQFP
    -40C to +85C
    T/R
    2.63
    2.41
    2.18
    2.01
    1.91
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 16/32 Development Board ( DM240001-2 )

      Explorer

      The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer...

    • MPLAB Starter Kit for PIC24F ( DM240011 )

      MPLAB

      The PIC24F Starter Kit contains everything needed to begin exploring the high performance and versatility of the PIC24F microcontroller family. This inexpensive kit includes an integrated in-circuit debugger and programmer, USB device and host connectors, tri color LED, capacitive touch pad and an OLED display. Menu driven demonstration software supports data logging, thumb drive, and graphics...

    • PIC24F Curiosity Development Board ( DM240004 )

      PIC24F

      The PIC24F Curiosity Development Board is a cost-effective, fully integrated 16-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip’s MPLAB® X IDE and MPLAB Xpress Cloud-based IDE, the board includes an integrated programmer/debugger and requires...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

      Debug Features:
      Stop watch:True
      Pgm-memory HW breakpoints:4
      Data-memory breakpoints:4
      WDT overflow:True
      Pass counter:True

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

      Debug Features:
      WDT overflow:True
      Data-memory breakpoints:4
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True
      Advanced breakpoints:True
      Stop watch:True
      Pgm-memory HW breakpoints:4

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

      Debug Features:
      Pgm-memory HW breakpoints:4
      Native Trace:True
      Advanced breakpoints:True
      I/O Port Trace:True (Requires Compiler Support)
      Runtime watch:Supported
      WDT overflow:True
      Stop watch:True
      SPI Trace:True (Requires Compiler Support)
      Data-memory breakpoints:4
      Data capture:Enabled
      Pgm-memory SW breakpoints:Unlimited
      Pass counter:True

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164335   PartNo: PIC24FJ16GA004 (44PT)
      • Socket: AC164336   PartNo: PIC24FJ16GA004 (44ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    28
    16
    4,096
    $1.62
    USRT, SPI, I2C
    44
    16
    4,096
    $1.88
    UART, SPI, I2C
    28
    32
    8,192
    $1.78
    UART, SPI, I2C
    44
    32
    8,192
    $2.02
    UART, SPI, I2C
    28
    48
    8,192
    $1.92
    UART, SPI, I2C
    44
    48
    8,192
    $2.16
    UART, SPI, I2C
    28
    64
    8,192
    $2.06
    UART, SPI, I2C
    44
    64
    8,192
    $2.30
    UART, SPI, I2C
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC24FJ16GA004-I/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC24FJ16GA004T-I/PT
    0.273300
    0.599000
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC24FJ16GA004-E/PT
    0.273300
    1.187500
    44
    TQFP
    10x10x1mm
    Matte Tin
    e3
    PIC24FJ16GA004-E/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC24FJ16GA004-I/ML
    0.188400
    0.288889
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    PIC24FJ16GA004T-I/ML
    0.188400
    0.437500
    44
    QFN
    8x8x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.