The Micrel MIC2176-1/-2/-3 is a family of constant-frequency, synchronous buck controllers featuring a unique digitally modified adaptive ON-time control architecture. The MIC2176 family operates over an input supply range of 4.5V to 75V and can be used to supply up to 15A of output current. The output voltage is adjustable down to 0.8V with a guaranteed accuracy of ±1%, and the device operates at a constant switching frequency of 100kHz, 200kHz, and 300kHz.
Micrel's Hyper Speed Control™ architecture allows for ultra-fast transient response while reducing the output capacitance and also makes (High VIN)/(Low VOUT) operation possible. This digitally modified adaptive tON ripple control architecture combines the advantages of fixed-frequency operation and fast transient response in a single device.
The MIC2176 offers a full suite of protection features to ensure protection of the IC during fault conditions. These include undervoltage lockout to ensure proper operation under power-sag conditions, internal soft-start to reduce inrush current, fold-back current limit, "hiccup" mode short-circuit protection and thermal shutdown.
** Device not available to purchase online. Please contact a sales office for pricing information.
Open a microchipDIRECT account today!
MIC2176-2YMM-5A Evaluation Board











