Microchip Technology Inc

AT27C010

In Production

Low-power, high-performance 1,048,576-bit OTP EPROM organized as 128K by 8 bits. It requires only one 5-V power supply in normal read mode operation. Any byte can be accessed in less than 45ns, eliminating the need for speed reducing WAIT states on high-performance microprocessor systems.

 
    Parameter Name
    Value
    Density
    1Mb
    Read Access Time
    45/70ns
    Temp Range (°C)
    -40°C to +85°C
    Documentation
    Data Sheets
    03/03/2017
    722KB
      Application Notes
     
     
     
     
    AppNote
    04/01/2013
    79KB
      Brochures
     
     
     
    Brochures
    12/01/2012
    478KB
    Brochures
    12/10/2016
    4660KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT27C010-45JU
    32
    PLCC
    -40C to +85C
    TUBE
    1.88
    1.81
    1.74
    1.65
    1.55
     
    AT27C010-45JU-T
    32
    PLCC
    -40C to +85C
    T/R
    1.88
    1.81
    1.74
    1.65
    1.55
     
    AT27C010-70JU
    32
    PLCC
    -40C to +85C
    TUBE
    1.88
    1.81
    1.74
    1.65
    1.55
     
    AT27C010-70JU-T
    32
    PLCC
    -40C to +85C
    T/R
    1.92
    1.85
    1.78
    1.68
    1.58
     
    AT27C010-70PU
    32
    PDIP
    -40C to +85C
    TUBE
    1.88
    1.81
    1.74
    1.65
    1.55
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
     
     
    PLCC-32
    $1.97
     
     
    PLCC-44
    $2.08
     
     
    PDIP-32, PLCC-32
    $1.46
     
     
    PDIP-40, PLCC-44
    $1.86
     
     
    PLCC-32
    $1.66
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT27C010-70PU
    5.227600
    6.363636
    32
    PDIP
    .600in
    Matte Tin
    e3
    AT27C010-45JU
    1.129000
    2.333333
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT27C010-70JU
    1.129000
    2.333333
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT27C010-70JU-T
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    AT27C010-45JU-T
    1.129000
    1.896000
    32
    PLCC
    11.5x14x3.37mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.