Microchip Technology Inc

AT27BV1024

In Production

The Microchip AT27BV1024 is a high-performance, low-power, Battery-Voltage™ 1-megabit One Time Programmable EPROM organized as 64-Kbit x 16. Requiring a single power supply in the range of 2.7V to 3.6V; any word can be accessed in less than 90 ns. With typical power consumption of only 18 mW at 5 MHz and VCC = 3V, the AT27BV1024 consumes less than one-fifth the power of a standard, 5V EPROM. The x16 organization makes this part ideal for portable and handheld 16-bit and 32-bit microprocessor based systems using either regulated or unregulated battery power.

 

    Features

        • 1-Mbit (64-Kbit x 16)
        • Dual voltage range operation
          • Unregulated battery power supply range, 2.7V to 3.6V, or
          • Standard power supply range, 5V +/-10%
        • Parallel Interface
          • 90 ns access time
        • Pin compatible with Microchip AT27C1024
        • Low-power CMOS operation
          • 20 μA max standby (less than 1 μA, typical) for VCC = 3.6V
          • 36 mW max active at 5 MHz for VCC = 3.6V
        • High-reliability CMOS technology
          • 2,000V ESD protection
          • 200 mA latchup immunity
        • Rapid programming algorithm – 100 μs/word (typical)
        • CMOS and TTL compatible inputs and outputs
          • JEDEC standard for LVTTL and LVBO
        • Integrated product identification code
        • Industrial Temperature Range: -40°C to 85°C
        • Available in Green (Pb/Halide-free) Packaging Only
          • 44-lead, Plastic J-leaded Chip Carrier (PLCC)
    Parameter Name
    Value
    Density
    1Mb
    Read Access Time
    90/120ns
    Temp Range (°C)
    -40°C to +85°C
    Documentation
    Data Sheets
    04/01/2011
    722KB
      Application Notes
     
     
     
     
    AppNote
    04/01/2013
    79KB
      Brochures
     
     
     
    Brochures
    12/01/2012
    478KB
    Brochures
    12/10/2016
    4660KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    AT27BV1024-90JU
    44
    PLCC
    -40C to +85C
    TUBE
    2.69
    2.59
    2.49
    2.35
    2.22
     
    AT27BV1024-90JU-T
    44
    PLCC
    -40C to +85C
    T/R
    2.69
    2.59
    2.49
    2.35
    2.22
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
     
     
    PLCC-32
    $1.97
     
     
    PLCC-44
    $2.08
     
     
    PDIP-32, PLCC-32
    $1.46
     
     
    PDIP-40, PLCC-44
    $1.86
     
     
    PLCC-32
    $1.66
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    AT27BV1024-90JU
    2.375500
    3.703704
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    AT27BV1024-90JU-T
    2.375500
    3.400000
    44
    PLCC
    16.6x16.6x4.4mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.