Microchip Technology Inc
Menu

HS Current Monitors

  • 2 Families of high-side current sensors
  • Bi-directional current measurement with 1% accuracy
  • Configurable sample time from 2.5ms to 320ms with averaging effective sample times up to 2.6s
  • Calculates proportional power
  • User defined alarms for temperature, voltage, and out-of-current limit reporting
  • Internal temperature monitor ±1°C accuracy
  • Integrated input filters
  • Auto-zero input voltage offset
  • Vsource voltage range up to 40V
  • Address selectable SMBus 2.0 and I2C interfaces
  • Down to 3x3 mm DFN-10 package
Tabs / Utility Metering Solutions
Products
Documentation
Software
Reference Designs

Utility Metering

Title Part Number Devices Supported
MCP6L02 & PIC18F65J90 1-Phase Energy Meter ARD00370 MCP6L02, MCP1754S, MCP1703, MCP2200, 24FC256, PIC18F65J90
MCP3911 & PIC18F85K90 1-Phase Energy Meter ARD00385 MCP3911, MCP1703, MCP2200, MCP6001, PIC18F85K90
MCP39F521 Power Meter ADM00686 MCP39F521, MCP1754S, MCP2221, MCP9700
MCP39F511 Power Meter ADM00667 MCP39F511, MCP2221, MCP6021, MCP9700
MCP39F11N Power Meter ADM00706 MCP39F511N, MCP1754S, MCP2221
MCP39F501 Power Meter ARD00455 MCP39F501, MCP1754S, MCP2200, MCP9700
MCP3905A Energy Meter MCP3905RD-PM1 MCP3905A, MCP3906A

Metering Video Channel