Microchip Technology Inc
 
Menu
 

Power Distribution

FunctionProduct Family
AnalogMCP3911 (2-Channel)
MCP3903 (6-Channel)
MicrocontrollerPIC24F08KLXXX Family
PIC24/dsPIC33 Family
Power Distribution PDU

Lower system cost using a single MCU to measure power at input and individual loads

  • 6-ch simultaneous sampling 24-bit ADC to monitor separate loads
  • Dual 24-bit AFE per input phase with 2-wire serial interface to reduce isolation costs
  • Low overhead software requires only a single 16-bit or 32-bit MCU

Metering Video Channel