Microchip Technology Inc
151021-xxx-bnr-powermonitoring-1170x360_sfa
151111-aipd-bnr-energymeasurement-1170x360_sfa
 
Menu
 

Fixed Function (DC)

FunctionProduct Family
Current MonitorPAC1710/20
Thermal & Current MonitorEMC1701/2/4
Wider Sampling Window
  • Up to 2.6s sampling window better represents average power usage when system MCU polls for update
  • Internal computation engine eliminates need for energy calculation software on MCU
  • User defined alerts for peak transient detection and temperature limits
  • Integrated input filtering minimizes discrete components
  • SMBus/I2C addressable

Metering Video Channel