Microchip Technology Inc
Menu

Communications Module

Features

  • Long battery life with PIC® MCUs featuring
    XLP technology
    • Low Sleep current
      (320nA with retention, 10nA in Deep Sleep)
    • Integrated RTCC down to 400nA on PIC MCUs
      with XLP technology
  • Wireless receive currents down to 3mA for sub-GHz
  • Low quiescent current analog sensing and
    power supplies
Function Product Family
Microcontroller PIC18F 87K90
PIC24F32KA304
PIC24FJ64GA104
PIC24F128GA310
Op-Amps MCP6L91,MCP6294
Voltage Reference MCP1700,MCP1525
EEPROM 24LC16B
24AA256
Wireless Radios MRF24J40 (802.15.4)
MRFX9XA (Sub-GHz)
Tabs / Utility Metering Solutions
Products
Documentation
Software
Reference Designs

Utility Metering

Title Part Number Devices Supported
MCP6L02 & PIC18F65J90 1-Phase Energy Meter ARD00370 MCP6L02, MCP1754S, MCP1703, MCP2200, 24FC256, PIC18F65J90
MCP3911 & PIC18F85K90 1-Phase Energy Meter ARD00385 MCP3911, MCP1703, MCP2200, MCP6001, PIC18F85K90
MCP39F521 Power Meter ADM00686 MCP39F521, MCP1754S, MCP2221, MCP9700
MCP39F511 Power Meter ADM00667 MCP39F511, MCP2221, MCP6021, MCP9700
MCP39F11N Power Meter ADM00706 MCP39F511N, MCP1754S, MCP2221
MCP39F501 Power Meter ARD00455 MCP39F501, MCP1754S, MCP2200, MCP9700
MCP3905A Energy Meter MCP3905RD-PM1 MCP3905A, MCP3906A

Metering Video Channel