| Lighting Communications Development Platform |
Provides a universal lighting development platform for the creation of communications enabled lighting applications. |
Now |
N/A |
| PIC16F1947 Lighting Control Console |
Lighting control interface with DALI and DMX512 communications control. 8 sliders for multiple channel color mixing and 11 buttons for customizable user control. |
Now |
N/A |
| PIC16F1788 Wireless DC/DC LED Driver |
PIC16F1788 wireless DC/DC LED driver. 9-24VDC SEPIC power supply with ~80% efficiency. Wireless communications via MRF24J40MA MiWi™ Module. |
Now |
N/A |
PIC16F1509 Solar Powered LED Security Lamp |
PIC16F1509 DC/DC Buck/Boost power supply, ~80% efficiency, solar charging to Battery, night sensing, motion sensing, LED drive |
Now |
N/A |
| PIC12F752 AC/DC LED Driver |
PIC12F752 AC/DC flyback power supply, ~85% efficiency, Active 0.95 PFC, TRIAC Dimmable |
Now |
N/A |
| PIC16F1508 DALI Dimmable Fluorescent Ballast |
PIC16F1508 dimmable fluorescent ballast with DALI communications. Rapid start two stage power supply with 0.95 PFC. Smooth digital dimming control via NCO linear frequency control. |
Now |
N/A |
| High Power LED Flashlight |
PIC12F752 DC/DC buck power supply, >90% efficiency, upwards of 1000 lumens, intelligent LED control |
Now |
N/A |
| MCP1252 Charge Pump Backlight Demonstration Board |
Uses the MCP1252 device and a PIC10F to provide variable brightness backlighting using 4 white LEDs. |
Now |
MCP1252DM-BKLT |
MCP1630 Boost Mode LED Driver Demo Board |
Uses MCP1630V and a PIC12F device to drive up to 30W LED output power. Input voltage can be 9 - 16V. A string of 5 Cree 1W LEDs is provided with the kit. |
Now |
MCP1630DM-LED2 |
| HV9861A LED Driver Demoboard |
Boost Assisted, Valley Fill, 120VAC Input, 7W Output, 350mA, 20V, Power Factor ~ 93% demo board |
Now |
HV9861ADB2 |
| HV9910B LED Driver Demoboard |
Off-Line, High Brightness, LED Driver Demo Board |
Now |
HV9910BDB7 |
| HV9961 LED Driver Demoboard |
21-Watt Universal AC LED Driver Demoboard with Accurate Average-Mode Constant Current Control |
Now |
HV9961DB1 |
| HV9922 LED Driver Demoboard |
Universal Off-line LED Driver Demoboard |
Now |
HV9922DB1 |
| HV9930 LED Driver Demoboard |
High Brightness LED Driver IC Demoboard |
Now |
HV9930DB1 |
| MIC3230 LED Driver Demoboard |
High Voltage Boost HBLED Driver Demoboard with PWM Dimming Control |
Now |
MIC3230ML-BOOST-EV |
| MIC3202 LED Driver Demoboard |
High Brightness LED Driver Evaluation Board |
Now |
MIC3202YME-EV |
| MIC4811 LED Driver Demoboard |
High efficiency linear White LED driver Evaluation Board |
Now |
MIC4811YMM-EV |
| MCP19114 Flyback Standalone Evaluation Board |
MCP19114-Flyback Standalone Evaluation Board and Graphical User Interface (GUI) demonstrate the MCP19114 performance in a synchronous Flyback topology. |
Now |
ADM00578 |
| MCP19117 Flyback Evaluation Board |
MCP19117-Flyback Standalone Evaluation Board and Graphical User Interface (GUI) demonstrate the MCP19117 performance in a synchronous Flyback topology. |
Now |
ADM00663 |