We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1650DM-LED2

MCP1650 MULTIPLE WHITE LED DEMO BOARD

Overview

***This product is now obsolete***

The recommended alternate board is the ADM00530.

The MCP1650 Multiple White LED Demo Board uses the MCP1650 IC to power the nine white LEDs which are connected in series. A PIC10F202 microcontroller in a SOT-23 6 pin package is used to provide the PWM signal to the MCP1650. It also accepts a push button input that allows the user to adjust the white LEDs to three different intensities of 100%, 50% and 25%.

The PIC10F202 microcontroller is programmable, allowing the user to modify or develop their own firmware routines to further evaluate the MCP1650 in this application.

  • Programmed MCP1650 White LED intensity control via the PIC10F202
  • Nine white LEDs connected in series
  • PIC10F202 is used to generate the PWM signal which controls the intensity of the LEDs
  • Push button selection for three levels of intensity control
  • Includes three AA battery holder (batteries not included)

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1650 Multiple White LED Demo Board Gerbers Board Design Files Download
MCP1650 Multiple White LED Demo Board Firmware Software Libraries and Firmware Download
MCP1650 Multiple White LED Demo Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy