Microchip Technology Inc

MPLAB REAL ICE In-Circuit Emulator

Part Number: dv244005

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected to the design engineer's PC using a high-speed USB 2.0 interface and is connected to the target with either a connector compatible with the popular MPLAB ICD 2 system (RJ11) or with the new high speed, noise tolerant, low voltage differential signal (LVDS) interconnection (CAT5).

MPLAB REAL ICE is field upgradeable through future firmware downloads in MPLAB IDE. In upcoming releases of MPLAB IDE, new devices will be supported, and new features added.

MPLAB REAL ICE offers the following advantages:
- Low cost
- Full speed emulation
- Fast debugging and programming
- Ruggedized probe interface
- High speed connectivity (High Speed option)
- Long cable interconnects (validated to 3 meters)
- MPLAB IDE integration (included free)
- Small footprint (3 3/8”x4 5/8”x3/4”)

Standard Probe Driver
The Standard Probe Driver uses a MPLAB ICD 2 type connector (RJ11) to connect to the target application. Designs that are compatible with MPLAB ICD 2 debugging/programming are quickly converted to the use of MPLAB REAL ICE. This driver board is included in the MPLAB REAL ICE Probe Kit (DV244005).

High Speed Probe Driver/Receiver (AC244002)
The optional High Speed Probe Driver consists of two circuit boards (transmitter and receiver) with two CAT5 cables. Debug pins are driven using LVDS communications, and additional trace connections allow high speed serial trace uploads to the PC.

MPLAB REAL ICE logic probes (ACICE0104)

Device Support List
The MPLAB REAL ICE is capable of supporting most flash PIC microcontroller and dsPIC digital signal controllers. Check the release notes with the most current MPLAB IDE to see the full list of devices supported.

Other families and more devices will be added in future releases of MPLAB IDE.

    - Real-time execution and real time trace collection
    - Stopwatch
    - Run time watch
    - Full hardware debugging: breakpoints, single-step, variable inspect/modify
    - Logic probe inputs/outputs (8)
    - I/O Port trace and SPI trace options for high speed upload of trace data
    - Over voltage/short-circuit monitor protection
    - Low voltage: to 2.0 volts (2.0V to 5.5V range)
    - High speed USB 2.0 communication protocol

    Standard Probe Driver
    The Standard Probe Driver uses a MPLAB ICD 2 type connector (RJ11) to connect to the target application. Designs that are compatible with MPLAB ICD 2 debugging/programming are quickly converted to the use of MPLAB REAL ICE. This driver board is included in the MPLAB REAL ICE Probe Kit (DV244005).

    High Speed Probe Driver/Receiver (AC244002)
    The optional High Speed Probe Driver consists of two circuit boards (transmitter and receiver) with two CAT5 cables. Debug pins are driven using LVDS communications, and additional trace connections allow high speed serial trace uploads to the PC.

    • MPLAB REAL ICE In-Circuit Emulator unit
    • AC244001 - MPLAB REAL ICE ICSP Driver Board
    • ACICE0104 - MPLAB REAL ICE logic probes
    • AC244003 - MPLAB REAL ICE Loopback Test Board

 DV244005


AC244008
 MPLAB REAL ICE Probe Kit, includes MPLAB REAL ICE and Standard Driver Board (Compatible with MPLAB ICD 2 RJ-11 connections)

MPLAB REAL ICE POWER MONITOR enables designers to identify and eliminate code that consumes high current, in real time. Combined with the MPLAB REAL ICE in-circuit emulator and MPLAB X IDE, this development platform allows users to measure, graphically profile and optimize code power consumption for all of Microchip’s more than 1000 8-bit, 16-bit and 32-bit PIC® microcontrollers.
 AC244002  MPLAB REAL ICE Performance Pak, includes the High Speed Driver to replace Standard Driver Board for high speed LVDS communications, and a High Speed Receiver Board. The High Speed Driver Boards use a second connector for high speed trace upload.
 AC244006  The MPLAB REAL ICE Trace Kit enables tracing of program flow instruction execution for PIC32MX devices with instruction trace capability. The kit contains a polarized interface designed to interface with the PIC32MX Plug-In Modules (PIM) and offers a quick and reliable connection.
 AC244005     The MPLAB REAL ICE Isolator enables connectivity to AC and High-voltage applications not referenced to ground. Control signals are magnetically or optically isolated providing up to 2.5KV equivalent isolation protection. The isolator acts as an isolated bridge, where signals are passed through with complete transparency to the MPLAB REAL ICE or MPLAB IDE. The MPLAB REAL ICE Isolator requires Part Number AC244002, the MPLAB REAL ICE High Performance Pak with LVDS differential signaling supporting full-speed debugging. REAL ICE Isolator does NOT support the PIC10F, PIC12F, PIC16F, PIC18F, PIC18FK, and dsPIC30F devices since they require a programming voltage on VPP
 AC244005-2



AC244055
 The MPLAB REAL ICE AC ISOLATION KIT is comprised of the MPLAB REAL ICE Isolator (AC244005) and the MPLAB REAL ICE Performance Pak (AC24402) bundled together in one complete kit.

The PIC16(L)F1939 Emulation Extension Pak (Part # AC244055) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE. It is the first in a series of Emulation Extension Paks that will support select existing and future 8-bit PIC MCU families, beyond just the PIC16(L)F1939 MCU family.
Header Information
Some 8-, 14- and 18-pin devices use small header boards with a special MCU for debugging. This special MCU has extra pins for MPLAB REAL ICE communication and therefore allows the use of all pins on the part for the application. The header board is not used or needed for programming. However, when debugging these devices the header must be used.
Some 8-, 14- and 18-pin devices use small header boards with a special MCU for debugging. This special MCU has extra pins for MPLAB REAL ICE communication and therefore allows the use of all pins on the part for the application. The header board is not used or needed for programming. However, when debugging these devices the header must be used.