Microchip Technology Inc

MTCH108 Evaluation Board

Part Number: dm160229

This Evaluation Board provides an easy platform for evaluating the Capacitive Touch Controller MTCH108. It features different buttons sizes as well as a proximity sensor.

Using active guarding, the MTCH10x family offers moisture/water resistance solution.

The board is also compatible with MTCH102 and MTCH105.


MTCH108 Evaluation Board Related Videos.