Microchip Technology Inc

CAP1298 Evaluation Kit

Part Number: dm160223

The CAP1298 evaluation kit provides an easy platform for evaluating and developing a variety of capacitive touch sense and proximity applications using CAP12XX family. The GUI ( Graphical User Interface) allows the user to analyze data and easily configure the controller.

A second connector allows engineer to connect their own board with CAP1XXX controller and communicate with the GUI.

    • CAP1298
    • USB Power and Communication
    • Proximity sensing with guard ring
    • LEDs
    • CAP1298 Evaluation board 
    • USB cable
    • CD with GUI and documentation