
Status: In Production
The MCP466X devices are dual channel, non-volatile, 8-bit (257 wiper steps) digital potentiometers with EEPROM and an I2C compatible interface. The MCP466X family is available with end-to-end resistor values of 5KΩ, 10KΩ, 50kΩ and 100KΩ. These devices offer WiperLock™ Technology which allows the user unlimited reprogramming and locking of the wiper setting. It is useful for equipment that requires factory trimming or recalibration. The MCP466X devices offer a variety of configurations simplifying design while minimizing cost, package size and pin count.
The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)
Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank...
The MCP46XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4661 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4661. The 6-pin header (PICkit Serial) has been jumpered to the MCP4661’s appropriate pins. This allows the PICkit Serial to communicate with the device....
The MCP4xxx Digital Potentiometer Daughter Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP42XXX and MCP402X Digital Potentiometers. The MCP42XXX are dual Digital Potentiometer devices that have the same characteristics as their single Digital Potentiometer devices (MCP41XXX). The MCP402x devices are non-volatile devices that have similar...
For pricing and availability, contact Microchip Local Sales.