ZLAN-678
Title:
Programming EEPROM for the ZL3026x and ZL4025x Family of Devices Using the I2C Interface
Description:
This application note explains how to program the EEPROM of the ZL30261/3/5/7 and ZL40251/3 devices using the I2C interface. This is a subset of the “EESEL Register Write Method” described in ZLAN-659. Please refer to ZLAN-675 for a description of using the SPI interface to program the EEPROM using the “EESEL Register Write Method.”