Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN3703

Title:
Live Update Application on PIC32MZ MCUs Using MPLAB Harmony v3
Name:
AN3703
Date:
11/05/2020
Author:
Microchip Technology
Description:
The dual-panel Flash on the PIC32MZ microcontroller (MCU) allows the application to implement the Live Update features. The Live Update feature is a piece of code used to program the application code (firmware) to the inactive bank in the internal Flash or non-volatile memory (NVM). This feature updates a newer version of the firmware without affecting the working application on the Active bank. While the Live update of the current application is under progress, the existing version of the application continues to run.
Keywords:
Live Update Feature, PIC32MZ MCUs, 32-bit MCUs, MPLAB Harmony v3,
 
Application Notes & Source Code
 Last Updated
Size
 
   AN3703
  11/05/2020
  2226KB
  PIC32MZ_UART_Live_Update
  11/19/2020
  138KB
Silicon Products