Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

AN3607

Title:
Phase Sequence Detection of Three-Phase AC Supply
Name:
AN3607
Date:
08/27/2020
Description:
Phase sequence detection, phase-loss detection and RMS voltage measurement are the fundamental functionalities of AC power supply applications. The implementation becomes easy and cost effective by using the on-chip ZCD peripheral. The usage of ZCD, ADC, Timer, VREF peripherals of microcontroller enable the phase sequence, phase-loss detections and RMS voltage measurement on AC supply faster and more precise. This application note describes the implementation of a phase sequence and phase loss detection system on emulated three-phase AC supply using AVR DA family microcontroller.
Keywords:
Three-Phase AC supply, Phase Sequence, Phase loss, Phase reversal, positive phase sequence, Negative phase sequence, ZCD, Zero-Cross Detector, TCA, SPI, ADC, Analog-to-Digital Converter, Data visualizer, Curiosity Nano, AVR128DA, AVR microcontroller, MCU, AVR DA, AVR DB, AVR128DA48, AVR64DA48, AVR32DA48, AVR128DA64, AVR64DA64, AVR32DB48, AVR64DB48, AVR128DB48, AVR64DB64, AVR128DB64
 
Application Notes & Source Code
 Last Updated
Size
 
  AN3607
  08/27/2020
  3850KB
Silicon Products