Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Dual Motor Control with the dsPIC33CK

Title:
White Paper
Name:
Dual Motor Control with the dsPIC33CK
Date:
04/27/2020
Author:
Srisairam Gaarlapati
Description:
This White Paper explains the implementation of sensorless, Field-Oriented Control (FOC) of two (dual) Permanent Magnet Synchronous Motors (PMSM) using a single dsPIC33CK device family DSC. Many costsensitive applications, such as Heating, Ventilating and Air Conditioning (HVAC) systems, use Variable Speed Drives (VSDs) in order to run more than one motor to manage both compressors and fans. Most designs require separate controllers for each motor, but with the help of Microchip Technology’s dsPIC33CK family of DSCs, sensorless FOC algorithms can be efficiently executed for both PMSM motors.
Keywords:
Field-Oriented Control, FOC, Permanent Magnet Synchronous Motors , PMSM, HVAC, Air Conditioner, Variable Speed Drives, VSD
 
Application Notes & Source Code
 Last Updated
Size
 
  Dual Motor Control with the dsPIC33CK
  04/27/2020
  2171KB
  Dual Motor Control Source Code for DV330100 using dsPIC33CK256MP508
  04/27/2020
  3062KB
Silicon Products